(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Container B-530

Container B-530

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

PVC-free high resistance type aluminum plywood tool case.
[Features]
· Aluminum surface has a high-strength hardened coating of titanium color.
· Rigid polyethylene foam ideal for storage and transportation of precision instruments and the like is housed on the whole surface (with incisions).
· Cushioning urethane (B-89 x 1, B-88 x 1, B-87 x 3) included.
[Applications]
· Ideal for storage of tools, etc.

PDF

Part Number

Configured Part Number is shown.

B-530

 
Part Number
B-530
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Protector Tool Case Case Dimensions (Frontage x Depth x Height)(mm) 550×165×370
Case Color Silver Mass(g) 4500 Supplementary explanation Hard Urethane with Incisions Used / Lock Provided
Accessory Urethane x 5 (B-89 x 1 / B-88 x 1 / B-87 x 3)

Please check the type/dimensions/specifications of the part B-530 in the Container B-530 series.

Additional Products in this Category

Tech Support