(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Neutralization Brushes F-60

Neutralization Brushes F-60
  • Volume Discount

Long anti-static brush that can be cut into shape as desired.
[Features]
· A neutralizing brush that can neutralize static electricity from low-voltage bands to high-voltage bands.
· Easily cleanable even if it gets dirty.
· The frame is made of aluminum which can be cut easily.
· Static electricity can be eliminated by stroking the surface.
[Applications]
· Ideal for ionization of insulators such as acrylic, plastic, etc.

PDF

Part Number

Configured Part Number is shown.

F-60

 
Part Number
F-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Frame Type Hair material Stainless Steel Overall length (mm) 1000
Hair length (mm) 20 Weight(g) 220 Supplementary explanation A widely used neutralizing brush that can neutralize static electricity from voltage bands to high-voltage bands
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part F-60 in the Neutralization Brushes F-60 series.

Additional Products in this Category

Tech Support