(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Options - Ratchet Handle, RHA

Socket Wrench Options - Ratchet Handle, RHA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/2, 1/4, 3/8
For complete product overview and details on Ratchet Handle, see the sections below:

Part Number

Configured Part Number is shown.

RH4250A

Part Number
RH4250A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 253 Weight(g) 598

Please check the type/dimensions/specifications of the part RH4250A in the Socket Wrench Options - Ratchet Handle, RHA series.

Additional Products in this Category

Tech Support