(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Miniature Nippers N-35

Miniature Nippers N-35

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Miniature nippers with an anti-static grip to enable use at electronics sites.
[Features]
· Anti-static (ESD) specification elastomer grip for the handle.
· Adopts a coil spring with excellent durability and recoverability, and does not cause fatigue even when constantly holding the tool.
· For cutting copper wire (thin blade finish).
· The cutting edge is made sharp (shallow angle) to achieve light handling of the handle and excellent sharpness.
[Applications]
· Convenient for cutting copper wire.

PDF

Part Number

Configured Part Number is shown.

N-35

 
Part Number
N-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 128.5
With or without spring Available Copper Wire Cutting Performance(mmφ) 1.6 Wire Cutting Ability of Copper(mm2) 2
Main body: option Main Body Weight(g) 65 Supplementary explanation For Cutting Copper Wire

Please check the type/dimensions/specifications of the part N-35 in the Miniature Nippers N-35 series.

Additional Products in this Category

Tech Support