(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Baby Screwdriver BBD-M50

Baby Screwdriver BBD-M50
  • Volume Discount

Baby screwdriver with round shaft.
[Features]
Convenient for adjustment of metering and precision equipment, etc.
[Applications]
· For assembly and maintenance of electronic devices and precision equipment.
· Assembly and maintenance work of automobiles, motorcycles and bicycles.

PDF

Part Number

Configured Part Number is shown.

BBD-M50

 
Part Number
BBD-M50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 3 Shaft length L (mm) 50
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Tip size / flathead (-) blade thickness (mm) B2 0.4 Overall Length L(mm) 101 Shaft diameter D(mm) 3
Grip Width D(mm) 12.5 Weight(g) 9

Please check the type/dimensions/specifications of the part BBD-M50 in the Baby Screwdriver BBD-M50 series.

Additional Products in this Category

Tech Support