(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stubby Screwdriver SD-P

Stubby Screwdriver SD-P
  • Volume Discount

Phillips stubby screwdriver with an overall length of 70 mm.
[Features]
· The total length is short, making it ideal for working in narrow places.
· Includes magnet.
· A square shaft screwdriver.
[Applications]
· Automobile interiors, and maintenance of motorcycles, bicycles, and machinery.

PDF

Part Number

Configured Part Number is shown.

SD-P

 
Part Number
SD-P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.2 Shaft length L (mm) 23
Single Product/Set Classification Single Item Shaft type Square Magnet Available
Shaft through NA Bolster NA Grip Type Resin
Overall Length L(mm) 70 Shaft width across flats(mm) 6 Grip Width D(mm) 31
Weight(g) 40

Please check the type/dimensions/specifications of the part SD-P in the Stubby Screwdriver SD-P series.

Additional Products in this Category

Tech Support