(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Digital Monkey Wrench, Direct Set

Torque Wrenches - Digital Monkey Wrench, Direct Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Specialized monkey-type clamping torque wrench which does not damage the corners of bolts or nuts.
[Features]
· The lower jaw of the monkey wrench head part is better secured, and has a backlash-less worm function.
· Digital-type torque setting for easy identification of displayed value.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or sensation to the hand.
· Can be adjusted to any required sizes, metric or inch, or to square or irregular shapes of nuts and bolts.
[Applications]
· For piping of air conditioners, etc. and torque tightening for automobiles and motorcycles.
· For optical fiber connector/exchanger mounting in communication facilities, as well as for anchor bolts on evacuation equipment in disaster prevention facilities, etc.
· Wide type ideal for tightening non-ferrous/plastic nuts, etc. at low torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMWM15
TMWM25
TMWM25W
TMWM50
TMWM50W
TMWM60
TMWM100
TMWM100W
TMWM115
TMWM150
TMWM150W
TMWM200
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Torque Precision
(±%)
Head width
(mm)
Two-plane dimensions
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

3 to 150.2289449.310~27320
1 Piece(s)Available

12 Days or more

5~250.2330449.310~27460
1 Piece(s)Available

12 Days or more

5~250.2346766.817~38550
1 Piece(s)Available

12 Days or more

10–500.5330449.310~27460
1 Piece(s)Available

8 Days or more

10–500.5346766.817~38550
1 Piece(s)Available

10 Days or more

15–600.5330449.310~27460
1 Piece(s)Available

12 Days or more

20~1001420466.817~38740
1 Piece(s)Available

13 Days or more

20~1001438783.327~48920
1 Piece(s)Available

12 Days or more

25~1151420466.817~38740
1 Piece(s)Available

8 Days or more

50–1501483466.817~38820
1 Piece(s)Available

12 Days or more

50–1501500783.327~481000
1 Piece(s)Available

12 Days or more

40–2002570483.327~481510

Loading...

  1. 1

Basic Information

Product Type Digital Type Head Replaceable NA Load direction Left/Right
Set / Single Item Single Item Main body: option Main Body

Additional Products in this Category

Tech Support