(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball Point L-Type Wrench SBL

Long Ball Point L-Type Wrench SBL
  • Volume Discount

Ballpoint L-Type wrench featuring durability and rust resistance.
[Features]
· Made of martensitic material which emphasizes strength and is rust resistant.
· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.
[Applications]
· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants.
· For waterproofing work, plumbing and cleaning equipment, etc.
· Optimal for locations that use stainless steel bolts and nuts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SBL-03
SBL-04
SBL-05
SBL-06
SBL-08
SBL-2.5
SBL-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

3952020
1 Piece(s)Available

8 Days or more

41072325
1 Piece(s)Available

8 Days or more

51202835
1 Piece(s)Available

8 Days or more

61353265
1 Piece(s)Available

12 Days or more

815036155
1 Piece(s)Available

12 Days or more

2.5841820
1 Piece(s)Available

8 Days or more

1017040180

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Material Stainless Steel

Additional Products in this Category

Tech Support