(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Ratchet Offset Wrench

Swing Ratchet Offset Wrench
  • Volume Discount

Ratchet offset wrench whose swing angle can be adjusted by 15° for the offset part of the 72-teeth gear.
[Features]
· Perfect for working in spaces where no other tools could reach before as the head angle can be adjusted at will.
· Now a curvy design soft on the hands for even more comfortable use.
· Thin type ratchet head with thin and straight body.
· With a cloth bag that allows compact storage.
· Requires bolts/nuts that match the size.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RMF-08
RMF-10
RMF-12
RMF-13
RMF-14
RMF-15
RMF-16
RMF-17
RMF-18
RMF-19
RMF-21
RMF-22
RMF-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

8 Days or more

127816.216.74.36.5
1 Piece(s)Available

8 Days or more

1361020.32057.3
1 Piece(s)Available

8 Days or more

1481224.3235.88.2
1 Piece(s)Available

8 Days or more

1541326.825.26.18.6
1 Piece(s)Available

8 Days or more

1601428.726.86.49
1 Piece(s)Available

8 Days or more

1691530.528.36.99.4
1 Piece(s)Available

8 Days or more

1791632.929.87.29.9
1 Piece(s)Available

8 Days or more

1901734.531.87.610.3
1 Piece(s)Available

8 Days or more

203183732.8810.7
1 Piece(s)Available

8 Days or more

2151939.233.98.611.2
1 Piece(s)Available

12 Days or more

274214640913
1 Piece(s)Available

8 Days or more

274224640913
1 Piece(s)Available

8 Days or more

2962452.2461014.5

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support