(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Offset Wrench (15°) M15

Long Offset Wrench (15°) M15
  • Volume Discount

A long, 15° straight type offset wrench.
[Features]
· Ideal for work done in narrow spaces with height restrictions or in deep places.
· As the total length is long, it can tighten with minimal force.
· The box part easily fits onto nuts and bolts thanks to the double-hex structure.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M15-1012
M15-1113
M15-1214
M15-1417
M15-1921
M15-2224
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

8 Days or more

19210×1215.5186.57.5
1 Piece(s)Available

8 Days or more

19311×1316.51978
1 Piece(s)Available

12 Days or more

22312×1418217.58.5
1 Piece(s)Available

12 Days or more

25314×172125.58.59.5
1 Piece(s)Available

27 Days or more

32919×21283010.511.5
1 Piece(s)Available

12 Days or more

33322×2432351213.5

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support