(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Wrench Set (Double-Ended Wrench)

Plate Wrench Set (Double-Ended Wrench)
  • Volume Discount

A plate wrench set with thin wrenches of 2.3 mm thickness.
[Features]
· 3-piece set of 5.5 x 7 mm, 8 x 10 mm and 12 x 14 mm.
· It has a hook and loop fastener, which can be used to bundle the set so it can be smartly stored in the tool box.
· Ideal for in-car tools because of its light weight.
[Applications]
· It is thin and suitable for double nut tightening work, such as when replacing casters, etc.

PDF

Part Number

Configured Part Number is shown.

W-76

 
Part Number
W-76
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 100 / 120 / 85 Two-sided Width Size(mm) 8×10 / 12×14 / 5.5×7 Single Item / Set Set Product
Set Content(mm) 5.5×7、8×10、12×14 Plate Thickness(mm) 2.3 Mass(g) 60

Please check the type/dimensions/specifications of the part W-76 in the Plate Wrench Set (Double-Ended Wrench) series.

Additional Products in this Category

Tech Support