(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Disc【20 Pieces Per Package】

Felt Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Felt Wheels
•Thickness Dimension (mm): 2
•Packaging Quantity (pc/Sheet): 20

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A4011
A4021
A4031
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)

20 Pieces Per Package

1 Pack(s)Available

7 Days or more

11

20 Pieces Per Package

1 Pack(s)Available

7 Days or more

21

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

31

Loading...

  1. 1

Basic Information

Type Felt Disc Thickness(mm) 2 Packaging Quantity(pc/Sheet) 20

Additional Products in this Category

Tech Support