(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uni Stone

Uni Stone

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A high quality ceramic fiber grindstone that uses strictly selected raw materials.

[Features]
· The UNI Stone is a grindstone made from the highest quality ceramic for which only the most select materials are used.
· High crystal purity delivers unrivaled high grinding performance and finishes.
· Further, crystal bonding is strong in micron units, and high bending strength has been realized.
· High strength (1,300 MPa): Bending strength of up to 1,300 MPa (120 to 200% increase).
· High polishing power (double polishing efficiency): Has twice the polishing efficiency of ceramic grindstones (shortens EDM scale removal time by 50%).
· Excellent finish (Ra = 0.4 µm) and crystal structure which is suitable for polishing (reduces cutting time by 50% up to Ra = 0.4 μm).

Part Number

Configured Part Number is shown.

Part Number
YST3-15
YST13-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Shape Grindstone thickness
(mm)
Grindstone width
(mm)
1 Piece(s)Available

8 Days or more

1000Round type33
1 Piece(s)Available

8 Days or more

800Square type113

Loading...

  1. 1

Basic Information

Model Ceramic Fiber Grindstone Grindstone length(mm) 100 Features High hardness (1,300 MPa), high grinding strength (twice the strength of ceramic grindstone), excellent finish (Ra = 0.4 μm)
Packaging Quantity(Book) 1

Additional Products in this Category

Tech Support