(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unilon Wheel with Shaft

Unilon Wheel with Shaft

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Prevents over-scraping, and produces a uniform finished surface with no clogging.

[Features]
· Unilon's standard product.
· Because the Unilon fibers are specially coated with abrasive, the intertwined fibers play the role of cushioning and prevent excessive grinding.
· Its autogenous properties prevent clogging.
· Polishes without scratching.
· Finishes the surface without scraping the material.
· Flexible and fits perfectly to the curved surfaces.

Part Number

Configured Part Number is shown.

Part Number
NF10025S7
NF10025S10
NF10025S11
NF10025S13
NF5025S13
NF6025S10
NF6025S11
NF6025S13
NF8025S7
NF8025S10
NF8025S11
NF8025S13
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Grit Size
(#)
Texture Packaging Quantity
(Book)
Maximum Engine Speed
(min-1)
5 Piece(s)Available

12 Days or more

100120coarse53000
5 Piece(s)Available

12 Days or more

100240Second cut53000
5 Piece(s)Available

12 Days or more

100320Fine53000
5 Piece(s)Available

12 Days or more

100600For finishing53000
1 Piece(s)Available

37 Days or more

50600For finishing105000
1 Piece(s)Available

39 Days or more

60240Second cut104000
10 Piece(s)Available

8 Days or more

60320Fine104000
10 Piece(s)Available

8 Days or more

60600For finishing104000
1 Piece(s)Available

35 Days or more

80120coarse53000
5 Piece(s)Available

12 Days or more

80240Second cut53000
1 Piece(s)Available

37 Days or more

80320Fine53000
5 Piece(s)Available

12 Days or more

80600For finishing53000

Loading...

  1. 1

Basic Information

Use Polishing Model Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6

Additional Products in this Category

Tech Support