(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Flap【10 Pieces Per Package】

Micro Flap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Shaft Diameter (mm): 3
•Shaft Length (mm): 30
•Application: Polishing the inside and outside of pipes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MF1005-80
MF1005-100
MF1005-120
MF1005-180
MF1005-320
MF1005-400
MF1010-60
MF1010-80
MF1010-100
MF1010-120
MF1010-150
MF1010-180
MF1010-240
MF1010-320
MF1010-400
MF1010-600
MF1020-60
MF1020-80
MF1020-100
MF1020-120
MF1020-150
MF1020-180
MF1020-240
MF1020-320
MF1020-400
MF1020-600
MF1505-60
MF1505-120
MF1505-240
MF1510-60
MF1510-80
MF1510-100
MF1510-120
MF1510-150
MF1510-180
MF1510-240
MF1510-320
MF1510-400
MF1510-600
MF1520-60
MF1520-80
MF1520-100
MF1520-120
MF1520-150
MF1520-180
MF1520-240
MF1520-320
MF1520-400
MF1520-600
MF2005-120
MF2005-150
MF2005-180
MF2005-240
MF2005-320
MF2010-60
MF2010-80
MF2010-100
MF2010-150
MF2010-180
MF2010-240
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Width
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10510025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10512025000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

10518025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10532025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10540025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10106025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10108025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101010025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101012025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101015025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101018025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101024025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101032025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101040025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101060025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10206025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10208025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102010025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102012025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

102015025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102018025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102024025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102032025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102040025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102060025000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1556025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

15512025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

15524025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

15106025000

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

15108025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

151010025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

151012025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

151015025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

151018025000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

151024025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

151032025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

151040025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

151060025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

15206025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

15208025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

152010025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

152012025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

152015025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

152018025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

152024025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

152032025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

152040025000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

152060025000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

20512020000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

20515020000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

20518020000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

20524020000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

20532020000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

20106020000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

20108020000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

201010020000

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

201015020000

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

201018020000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

201024020000

Loading...

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 3
Shaft length(mm) 30 Application Polishing the inside and outside of pipes Tool Used Hand Grinder, Micro Grinder, Drilling Machine
Packaging Quantity(units/sheets) 10

Additional Products in this Category

Tech Support