(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyethylene Foil【5 Pieces Per Package】

Polyethylene Foil

Move the mouse over the image to zoom

  • Volume Discount

•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6
•Shaft Length (mm): 40

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PLW10025-60
PLW10025-80
PLW10025-240
PLW3025-60
PLW3025-80
PLW3025-1000
PLW3025-120
PLW3025-150
PLW3025-240
PLW3025-400
PLW3025-600
PLW4025-60
PLW4025-1000
PLW4025-150
PLW4025-240
PLW4025-400
PLW4025-600
PLW5025-1000
PLW5025-120
PLW5025-150
PLW5025-240
PLW5025-400
PLW5025-600
PLW6025-80
PLW6025-1000
PLW6025-120
PLW6025-240
PLW6025-600
PLW8025-80
PLW8025-1000
PLW8025-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(min-1(r.p.m))

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

100608000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

100808000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

1002408000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

306012000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

308012000

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30100012000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

3012012000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

3015012000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

3024012000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

3040012000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

3060012000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

406012000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

40100012000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

4015012000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

4024012000

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4040012000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

4060012000

5 Pieces Per Package

1 Pack(s)Available

12 Days or more

50100010000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

5012010000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

5015010000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

5024010000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

5040010000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

5060010000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

608010000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

60100010000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6012010000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6024010000

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6060010000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

80808000

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

8010008000

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

806008000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6 Shaft length(mm) 40 Application For base processing before mirror finish.
Tool Used Hand Grinder, Electric Drill Packaging Quantity(units/sheets) 5

Additional Products in this Category

Tech Support