(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Polishing Grindstone with Individual Abrasive Balls, KTM

Mounted Points - Polishing Grindstone with Individual Abrasive Balls, KTM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for deburring and rust removal of uneven inner surfaces.

[Features]
· The individual abrasive balls on the specially coated grindstone fit the workpiece surface. Their spherical shape does not damage workpieces and enables heavy-duty work.

Part Number

Configured Part Number is shown.

Part Number
KTM-5.5-SC-220
KTM-7-AO-220
KTM-7-SC-60
KTM-8-SC-220
KTM-12-SC-60
KTM-14-SC-120
KTM-18-SC-60
KTM-41-AO-220
Part NumberMinimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Shaft Diameter
(mm)
Grinding Wheel Outer Diameter
(mm)
Grinding Wheel Length
(mm)
Application: abrasive grains Compatible Pipe Inner Diameter (standard)
(mm)
Particle size identification color
1 Piece(s)Available

12 Days or more

2202.15.545For Hard Objects (SC)5.5~6Yellow
1 Piece(s)Available

11 Days or more

2202.1745For soft objects (AO)7~7.5Yellow
1 Piece(s)Available

14 Days or more

602.1745For Hard Objects (SC)7~7.5Black
1 Piece(s)Available

14 Days or more

2202.1950For Hard Objects (SC)8–9Yellow
1 Piece(s)Available

14 Days or more

6031360For Hard Objects (SC)12~13Black
1 Piece(s)Available

14 Days or more

12031660For Hard Objects (SC)14 to 16Red
1 Piece(s)Available

14 Days or more

603.42060For Hard Objects (SC)18–20Black
1 Piece(s)Available

8 Days or more

2205.44570For soft objects (AO)40~43Yellow

Loading...

  1. 1

Basic Information

Model Grindstone and brush Packaging Quantity(Book) 1 Overall Length(mm) 200
Maximum Engine Speed(min-1) 1200

Additional Products in this Category

Tech Support