(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Paper C34P【100 Pieces Per Package】

Waterproof Paper C34P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Water-resistant Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 230
•Length (mm): 280

PDF

Part Number

Configured Part Number is shown.

 
Part Number
19C34P-230-280-80
19C34P-230-280-100
19C34P-230-280-1000
19C34P-230-280-120
19C34P-230-280-1200
19C34P-230-280-150
19C34P-230-280-1500
19C34P-230-280-180
19C34P-230-280-2000
19C34P-230-280-220
19C34P-230-280-240
19C34P-230-280-280
19C34P-230-280-320
19C34P-230-280-360
19C34P-230-280-400
19C34P-230-280-500
19C34P-230-280-600
19C34P-230-280-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Packaging Quantity
(Sheets)
Surface Color Type of base material

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

80100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

--Dark grayLatex type paper

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

1000100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

120100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1200100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

150100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1500100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

180100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2000100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

220100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

240100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

280100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

320100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

360100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

400100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

500100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

600100BlackOil Paper

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

800100BlackOil Paper

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 230 Length(mm) 280 Back Surface Color Brown

Additional Products in this Category

Tech Support