(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Polishing Film Sheet【5-50 Pieces Per Package】

Precision Polishing Film Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Film
•Usage Method: Manual Grinding
•Abrasive: White Alundum
•Width (mm): 228
•Length (mm): 280

Part Number

Configured Part Number is shown.

Part Number
SKF-228-280-1000
SKF-228-280-10000
SKF-228-280-10000P-5
SKF-228-280-2000
SKF-228-280-3000
SKF-228-280-400
SKF-228-280-4000
SKF-228-280-600
SKF-228-280-6000
SKF-228-280-800
SKF-228-280-8000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Sheet Type Abrasive material Particle Size
(#)
Packaging Quantity
(Sheets)
Surface Color Back Surface Color Type of base material

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

FilmWhite alundum100050OrangeOrangeFilm

50 Pieces Per Package

1 Pack(s)Available

16 Days or more

FilmWhite alundum1000050GreenGreenFilm

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

FilmWhite alundum10,000-GreenGreenFilm

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

FilmWhite alundum200050CyanCyanFilm

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

FilmWhite alundum300050WhiteWhiteFilm

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

FilmWhite alundum40050WhiteWhiteFilm

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

FilmWhite alundum400050YellowYellowFilm

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

FilmWhite alundum60050PurplePurpleFilm

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

FilmWhite alundum600050WhiteWhiteFilm

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

Abrasive ClothAlundum (Alumina)400-BlackBlackCloth

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

FilmWhite alundum800050PinkPinkFilm

Loading...

  1. 1

Basic Information

Usage Hand polish Width(mm) 228 Length(mm) 280

Additional Products in this Category

Tech Support