(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 228
•Length (mm): 280
Part Number |
---|
A40-METABRIT-228-280 |
A50-METABRIT-228-280 |
A80-METABRIT-228-280 |
A100-METABRIT-228-280 |
A120-METABRIT-228-280 |
A180-METABRIT-228-280 |
A240-METABRIT-228-280 |
A320-METABRIT-228-280 |
A400-METABRIT-228-280 |
Loading...
Sheet Type | Abrasive Cloth | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 228 | Length(mm) | 280 | Application | (1) Polishes Any Metal, (2) Use with Air / Electric Sander, (3) Finishing by Wet Sanding |
Base Materials | Cloth | Back Surface Color | Silver | Packaging Quantity(Sheets) | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy