(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Green Ace Gold GA-3【25 Pieces Per Package】

Green Ace Gold GA-3

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Uses a material that prevents rust and reduces the burden of grinding work. One type of grindstone supports even iron and difficult-to-cut stainless steel material. Grinding/polishing time is shortened by expanding the contact width.

[Features]
· A buttress type product which provides a soft grinding touch with little vibration and noise and also features excellent fitting to the grinding surface for easy cutting work.
· Supports a wide range of needs, from general steel to stainless steel

Part Number

Configured Part Number is shown.

Part Number
GA1003-36
GA1003-46
GA1003-60
GA1003-80
GA1003-120
GA100316-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Internal Diameter
(mm)
Particle Size
(#)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

9 Days or more

1536GA-3 1G100 X 3 X 15 36

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1546GA-3 1G100 X 3 X 15 46

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

1560GA-3 1G100 X 3 X 15 60

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1580GA-3 1G100 X 3 X 15 80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

15120GA-3 1G100 X 3 X 15 120

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1680GA-3 1G100 X 3 X 16 80

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 100 Thickness(mm) 3 Object to be ground general steel / Stainless Steel
Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72 Reinforcing material (glass cloth)(Sheets) 1
Skill Touch Gift Coupon Enclosed Product Features Superior workability Number Contained In A Packet(Sheets) 25
Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support