(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Square Block, Mechanical Finish

Square Block, Mechanical Finish

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Convenient for provisional fixation during log measuring. Can also be used as a normal block.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AK100
AK150
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
1 Piece(s)Available

12 Days or more

10020186040247613804510025574.1
1 Piece(s)Available

8 Days or more

150322710050361141911950130458413.5

Loading...

  1. 1

Basic Information

Product Type V Block Material FC250 Degree of deviation between base surface and V groove(µm) 50
Type V-Grooved Box Main body: option Main Body Parallelism(mm) 0.05
Perpendicularity(mm) 0.05

Additional Products in this Category

Tech Support