(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A single clamping chuck that can be used for machining vise, hydraulic clamp, and chuck. The sensor and the digital display are one unit and do not interfere with measurement. Small, lightweight and battery-driven so it can be freely carried for immediate use. The sensor and display part can be rotated by 90 degrees to adjust the display direction.
Product Type | Tool for Surface Plate | Material | Other | Main body: option | Main Body |
---|---|---|---|---|---|
A(mm) | 123 | B(mm) | 53.9 | C(mm) | 60 |
D(mm) | 46 | E(mm) | 76 | F(mm) | 6 |
G(mm) | 48 | H(mm) | 25 | I(mm) | 5 |
J(mm) | 24 | K(mm) | M8 depth 8 | L(mm) | 16.5 |
M(mm) | 30 | N(mm) | 11 | O | 6.9 |
P(mm) | 19 | Q(mm) | 1 | Mass(kg) | 0.8 |
External size(mm) | 123X53.9X60 | Measuring Range(kN) | 0.5 to 50 | R(mm) | M4 |
Material | Display: Hard aluminum / Sensor section: Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy