(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Master

Angle Master

Move the mouse over the image to zoom

  • Volume Discount

Fully heat-treated. Made of tough cast iron with three-piece lapping finish.

Part Number

Configured Part Number is shown.

TAM3530

Part Number
TAM3530
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

69 Days or more

Loading...

  1. 1

Basic Information

Product Type Other Material FC250 Main body: option Main Body
A(mm) 350 B(mm) 300 C(mm) 40
Perpendicularity(mm) 0.01 Mass(kg) 12 D(mm) 40
E(mm) 20 F(mm) 20 G(mm) 40
H(mm) 20

Please check the type/dimensions/specifications of the part TAM3530 in the Angle Master series.

Additional Products in this Category

Tech Support