(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

General Purpose Electronic Balance

General Purpose Electronic Balance

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•External calibration, fast compact SHS weighing sensor, 1-second response time. Easy to read VFD Display.
•Standard RS-232C, Quick USB interface – no driver installation required (optional), Ethernet interface with WinCT-Plus software (optional).
•Added protection with Shock absorber function.
•Industry leading 5-year A&D warranty.
•N models are NTEP approved (us) and NC models are Measurement Canada approved Class II

PDF

Part Number

Configured Part Number is shown.

FX-5000I

 
Part Number
FX-5000I
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 5200
Minimum Display(g) 0.01 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible None
PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions (φ)(mm) 150 Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None Capacity(kg) 5.2 PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Printer Connection Compatible Optional Items No Option Required Weight(kg) 2.5 Power Supply AC Adapter (Standard Accessory)
% Minimum Display(%) 1

Please check the type/dimensions/specifications of the part FX-5000I in the General Purpose Electronic Balance series.

Additional Products in this Category

Tech Support