(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

DD Type Hardened Thick Set Square

DD Type Hardened Thick Set Square
  • Volume Discount

•Product Model: Flat Speed Square
•Angle (°): 90
•Scale: Not Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HDD-50
HDD-75
HDD-100
HDD-150
HDD-200
HDD-250
HDD-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Nominal Dimensions
(mm)
Long Fragment Length
(mm)
Bottom Full Length
(mm)
Perpendicularity
(±mm)
Thickness
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

50355050350.0131015
1 Piece(s)Available

8 Days or more

75507575500.0141218
1 Piece(s)Available

8 Days or more

10070100100700.0151520
1 Piece(s)Available

9 Days or more

1501001501501000.0182025
1 Piece(s)Available

9 Days or more

2001302002001300.022030
1 Piece(s)Available

9 Days or more

2501652502501650.0222530
1 Piece(s)Available

9 Days or more

3002003003002000.0252535

Loading...

  1. 1

Basic Information

Product Type Flat set square Angle(°) 90 Scale NA

Additional Products in this Category

Tech Support