(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine Vise K-26

Machine Vise K-26
  • Volume Discount

Machine vise for K-26 and K-280

PDF

Part Number

Configured Part Number is shown.

K-26

 
Part Number
K-26
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening Width(mm) 30 Opening Width:(㎜) 50 Weight(g) 1200
Size Opening Width: 50 mm, Maximum Opening Aperture Width: 30 mm Supplementary explanation Precision Machine Vise for K-16/280

Please check the type/dimensions/specifications of the part K-26 in the Machine Vise K-26 series.

Additional Products in this Category

Tech Support