(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook Catch for Toggle Hook Clamp 6848 (Part Numbers)

Hook Catch for Toggle Hook Clamp 6848
  • Volume Discount

The receiving side of toggle hook clamps 6848H and 6848V.

Part Number

Configured Part Number is shown.

6848GVNI-4

Part Number
6848GVNI-4
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Material Heat Treatment Compatible Model
1 Piece(s)Available

10 Days or more

198.52289483066SUS304-6848VNI-4

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6848GVNI-4 in the Hook Catch for Toggle Hook Clamp 6848 series.

Products like this...

Part Number
6848GH-3
6848GH-4
6848GHNI-2
6848GHNI-3
6848GHNI-4
6848GV-2
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
Material Heat Treatment Compatible Model
1 Piece(s)Available

8 Days or more

146.5192812392344SS400Zinc Plating6848H-3
1 Piece(s)Available

10 Days or more

198.52638175630108SS400Zinc Plating6848H-4
1 Piece(s)Available

10 Days or more

115.212188261816SUS304-6848HNI-2
1 Piece(s)Available

10 Days or more

146.5192812392344SUS304-6848HNI-3
1 Piece(s)Available

10 Days or more

198.52638175630108SUS304-6848HNI-4
1 Piece(s)Available

10 Days or more

115.21255261814SS400Zinc Plating6848V-2

Additional Products in this Category

Tech Support