(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer WF

Flat Washer WF
  • Volume Discount

SUM22/quenched HRC30±5 flat washer.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WF4
WF6
WF8
WF10
WF12
WF14
WF16
WF18
WF20
WF22
WF24
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Bolt A
(mm)
B
(mm)
C
(mm)
1 Piece(s)Available

10 Days or more

M4124.52
1 Piece(s)Available

10 Days or more

M61672.5
1 Piece(s)Available

8 Days or more

M81993
1 Piece(s)Available

8 Days or more

M1022113
1 Piece(s)Available

8 Days or more

M1225133
1 Piece(s)Available

15 Days or more

M1428153
1 Piece(s)Available

8 Days or more

M1635173
1 Piece(s)Available

10 Days or more

M1838193.5
1 Piece(s)Available

8 Days or more

M2042214
1 Piece(s)Available

10 Days or more

M2244234
1 Piece(s)Available

10 Days or more

M2450275

Loading...

  1. 1

Basic Information

Material SUM22 Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support