(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grub Screw (Part Numbers)

Grub Screw
  • Volume Discount

For fastening the workpiece, use assembled with levers, knobs, etc. Use it as a set with thrust pad STP. Can also be used for applications such as positioning, stoppers, etc.

Part Number

Configured Part Number is shown.

SGT-M10X45

Part Number
SGT-M10X45
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M10X1.54587.28.24.553.622M10

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Edge Hardening HRC50-60 Surface Treatment Phosphate Coating (Black)

Please check the type/dimensions/specifications of the part SGT-M10X45 in the Grub Screw series.

Products like this...

Part Number
SGT-M10X50
SGT-M10X60
SGT-M10X80
SGT-M12X100
SGT-M12X60
SGT-M12X70
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M10X1.55087.28.24.553.624M10
1 Piece(s)Available

10 Days or more

M10X1.56087.28.24.553.628M10
1 Piece(s)Available

10 Days or more

M10X1.58087.28.24.553.637M10
1 Piece(s)Available

8 Days or more

M12X1.7510087.28.64.564.5121M12
1 Piece(s)Available

8 Days or more

M12X1.756087.28.64.564.539M12
1 Piece(s)Available

10 Days or more

M12X1.757087.28.64.564.546M12

Additional Products in this Category

Tech Support