(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp GD Double Long (Part Numbers)

Clamp GD Double Long
  • Volume Discount

S45C/quenched HRC30±5 clamp GD double long.

Part Number

Configured Part Number is shown.

7110GD-12-2

Part Number
7110GD-12-2
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

223216013M1270402020M120.61

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part 7110GD-12-2 in the Clamp GD Double Long series.

Products like this...

Part Number
7110GD-16-2
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

304020018M1687.549.52525M161.48

Additional Products in this Category

Tech Support