(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight tool set and tool box made of ABS material.
[Features]
· An attaché case made of ABS material with a body weight of only 1.3 kg.
· Compact yet has 10 L capacity.
· Document holder is attached and storage of objects other than documents is also possible.
[Applications]
· Storage and transportation of documents and other tools, etc.
Part Number
Configured Part Number is shown.
B-693
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Resin Tool Box |
---|---|---|---|
Case Dimensions (Frontage x Depth x Height)(mm) | 410×100×300 | Case Color | Black |
Mass(g) | 1300 | Material | ABS |
Supplementary explanation | ABS Lightweight Attaché Case | - | - |
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Resin Tool Box | Case Dimensions (Frontage x Depth x Height)(mm) | 410×100×300 |
---|---|---|---|---|---|
Case Color | Black | Mass(g) | 1300 | Material | ABS |
Supplementary explanation | ABS Lightweight Attaché Case |
Please check the type/dimensions/specifications of the part B-693 in the Attache Case B-693 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy