(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wrist Strap F-153

Wrist Strap F-153

Click this image to zoom it.

Move the mouse over the image to zoom

  • Wrist Strap F-153
  • Wrist Strap F-153
  • Volume Discount

An inexpensive, easy-to-use, flexible wrist strap.
[Features]
· Adopts a soft strap that fits comfortably to the wrist.
· Band length can be adjusted at the buckle.
· Prevents electric shock by diffusing static electricity that occurs during operation.
· This prevents electrocution accidents, even if there is an electrical current from the ground path.
[Applications]
· For static electricity removal in assembly of electronic devices and precision equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F-153
F-153-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Other Type Size Mass
(g)
Amount Of Content
1 Piece(s)Available

10 Days or more

Banana plug/alligator clip included-Wrist Wrap1600mm401 pc.
1 Piece(s)Available

8 Days or more

OtherOptionWrist band for F-153--1 pc.

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Ground Cord Length(m) 1.6 Cord Total Length(cm) 310
Coil Length(cm) 27 Color Blue Amount Of Content 1 pc.

Additional Products in this Category

Tech Support