(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Options - Extension Bar, EB

Socket Wrench Options - Extension Bar, EB

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Single Item Extension Bar
•Use : Manual Operation
•Socket Shape : Joint Type
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/2, 1/4, 3/8
For complete product overview and details on Extension Bar, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
EB3075
EB3150
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

7570
1 Piece(s)Available

8 Days or more

150120

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support