(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tweezers with bent tips that provide good proximal visibility and sear convenient for detailed work.
[Features]
· It uses a tough material that's given heat treatment, providing a thick finish and suppressing bending.
· Powerful series, with thin connecting portion and thick central portion, so there is no bending of the tip.
· Provides a firm hold and light usability, preventing fatigue to the fingers even in continuous work.
· The tip width is 0.6 mm and knob weight is 200 g.
· A high precision tip without distortion, selectable shape and material to suit the application.
[Applications]
· Ideal also for placing tiny springs, etc. in places which cannot be reached by hand.
Part Number
Configured Part Number is shown.
P-887
Tip Model | Curved tip | Body Material | Stainless Steel |
---|---|---|---|
Overall Length(mm) | 130 | Non-magnetic Y / N | NA |
Single / Multiple | Single Item | Part Type | Main Body |
Width(mm) | 10 | - | - |
Tip Model | Curved tip | Body Material | Stainless Steel | Overall Length(mm) | 130 |
---|---|---|---|---|---|
Non-magnetic Y / N | NA | Single / Multiple | Single Item | Part Type | Main Body |
Width(mm) | 10 |
Please check the type/dimensions/specifications of the part P-887 in the Bent Tip Tweezers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy