(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Tweezers P-86

General Purpose Tweezers P-86

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Versatile tweezers that are cheap yet durable and long lasting, using stainless steel as the material.
[Features]
· Made of rust-resistant stainless steel.
· The cost performance has been improved for increased affordability.
· As it is inexpensive, multiple units can be purchased for different applications.
· Anti-slip knurling process has been given to the tips in order to grip the object firmly.
· As it has a rounded tip, it does not easily scratch the workpiece.
[Applications]
· Easy to grasp small objects and thus convenient for feeding small pets, aquariums, or stock for first aid kits.
· Ideal for holding plastic model components, picking up etching parts, and for hobby use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-86-125
P-86-150
P-86-175
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening Width
(mm)
Weight
(g)
1 Piece(s)Available

9 Days or more

1301814
1 Piece(s)Available

9 Days or more

1502526
1 Piece(s)Available

9 Days or more

1753032

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Stainless Steel Ends - Tips Material Stainless Steel
Non-magnetic Y / N NA Single / Multiple Single Item Part Type Main Body
Width(mm) 10 Features General Purpose Pin Set with Anti-slip Knurling Tool

Additional Products in this Category

Tech Support