(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Stainless Steel Screwdriver SPD-003

Stainless Steel Screwdriver SPD-003
  • Volume Discount

An all-stainless steel Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.
[Features]
· This stainless steel tool is made of martensitic material that emphasizes strength, is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.
[Applications]
· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.
· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SPD-003

 
Part Number
SPD-003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.3 Shaft length L (mm) 150
Single Product/Set Classification Single Item Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Stainless Steel
Overall Length L(mm) 274 Grip Width D(mm) 29 Weight(g) 140

Please check the type/dimensions/specifications of the part SPD-003 in the Stainless Steel Screwdriver SPD-003 series.

Additional Products in this Category

Tech Support