(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shape Hex Key - 3mm to 17mm, THW Series

T-Shape Hex Key - 3mm to 17mm, THW Series

Click this image to zoom it.

  • Volume Discount

A hexagonal bar wrench ideal for work in deep places.
[Features]
· Because the total length is long, it is ideal for work in deep places.
· T-shaped handle type for powerful tightening and fast rotating work.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
· Ideal for tightening and loosening work for hex socket bolts / hex socket set screws in deep and narrow spaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THW-03
THW-04
THW-05
THW-06
THW-08
THW-2.5
THW-10
THW-12
THW-14
THW-17
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Handle Dimensions (H Dimension) *T-Shape Only
(mm)
Shaft Diameter (D Measurement) Note: Only T-Shape
(mm)
Hexagonal shaft length (L1 dimension) * T-shape only
(mm)
Weight
(g)
1 Piece(s)Available

Same day

Stock

31601009.025120
1 Piece(s)Available

12 Days or more

42001209.030140
1 Piece(s)Available

Same day

Stock

525016011.040270
1 Piece(s)Available

Same day

Stock

630019012.745440
1 Piece(s)Available

8 Days or more

830019012.716450
1 Piece(s)Available

Same day

Stock

2.51501009.022115
1 Piece(s)Available

8 Days or more

1030019012.720460
1 Piece(s)Available

8 Days

Stock

1232021014.024610
1 Piece(s)Available

12 Days or more

1434022016.028840
1 Piece(s)Available

12 Days or more

1734022020.0341310

Loading...

  1. 1

Basic Information

Model T Type Tip Model Standard Type Single Item / Set Single Item
Material Standard

Additional Products in this Category

Tech Support