(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Offset Wrench Set (45°) 2800M

Long Offset Wrench Set (45°) 2800M

Click this image to zoom it.

Move the mouse over the image to zoom

  • 2800M
  • 2800M
  • Volume Discount

8-piece set of long type box wrenches that use a new type of metal case and tough satin finish tray.
[Features]
· The bending angle of the handle is 45°, making it possible to tighten/loosen bolts and nuts while avoiding surrounding objects.
· The box part can easily fit onto nuts and bolts and makes work in comparatively narrow spaces easier as it has a double-hex structure.
· The offset part is ring shaped and unlikely to slip off bolts and screws.
· The surroundings uniformly receive the load, allowing heavy duty and secure fastening.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

2800M

 
Part Number
2800M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 198 / 350 / 248 / 194 / 182 / 307 / 348 / 324 Offset Angle(°) 45 Two-sided Width Size(mm) 22×24 / 10×12 / 14×17 / 11×13 / 8×9 / 19×21 / 23×26 / 24×27
Single Item / Set Set Product Set Contents (mm) 8×9、10×12、11×13、14×17、19×21、22×24、23×26、24×27 Set Contents (Items) 8

Please check the type/dimensions/specifications of the part 2800M in the Long Offset Wrench Set (45°) 2800M series.

Additional Products in this Category

Tech Support