(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Assorted Files (Bright 900)【5 Pieces Per Package】

Assorted Files (Bright 900)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· An original product that supports everything from soft to hard materials. In particular, there is no clogging on the file, with excellent cutting powder peeling properties and excellent corrosion resistance and durability.
· The filing material has been made viscous and our unique coating technology has been applied to achieve a file with revolutionary surface hardness.
· The endurance has been improved to 3-6 times that of conventional products (differs depending on the work material).
· Superior rust and corrosion resistance prevent deterioration from rust due to high-humidity environments / marine environments and so on.
· Particularly excellent cutting powder release, with almost no clogging of the file, keeping the blade sharp since the chip powder can be removed simply.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BRHA5052
BRHA5053
BRHI5052
BRHI5053
BRKA5052
BRKA5053
BRMA5052
BRMA5053
BRSA5052
BRSA5053
BRST5052
BRST5053
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Roughness of the Grain Single Item / Set Shape

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Second cutPacked GoodsSemi-Circular

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

FinePacked GoodsSemi-Circular

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

Second cutPacked GoodsFlat

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

FinePacked GoodsFlat

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Second cutPacked GoodsSquare

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

FinePacked GoodsSquare

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Second cutPacked GoodsRound

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

FinePacked GoodsRound

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Second cutPacked GoodsTriangle

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

FinePacked GoodsTriangle

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Second cutSet-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

FineSet-

Loading...

  1. 1

Basic Information

Model Assorted files Overall Length(mm) 215 File Length(mm) 110
Packaging Quantity(Book) 5

Additional Products in this Category

Tech Support