(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cone Paper L/Z【50 Pieces Per Package】

Cone Paper L/Z
  • Volume Discount

•Use: Grinding
•Model: Paper
•Application: Deburring, chamfering
•Tool Used: Hand Grinder, Electric Drill
•Packaging Quantity (units/sheets): 50

Part Number

Configured Part Number is shown.

Part Number
CPL-M-Z-60
CPL-M-Z-120
CPL-S-Z-60
CPL-S-Z-80
CPL-S-Z-100
CPL-S-Z-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Particle Size
(#)
Tip Inner Diameter
(mm)

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

506010

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

5012010

50 Pieces Per Package

1 Pack(s)Available

11 Days or more

40607

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

40807

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

401007

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

401207

Loading...

  1. 1

Basic Information

Application Polishing Type Paper Application Deburring, chamfering
Tool Used Hand Grinder, Electric Drill Packaging Quantity(units/sheets) 50

Additional Products in this Category

Tech Support