(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Sand Paper【100 Pieces Per Package】

Sand Paper

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Dry Sanding Paper
•Usage Method: Manual Grinding
•Abrasive: Silicon Carbide
•Width (mm): 228
•Length (mm): 280

PDF

Part Number

Configured Part Number is shown.

Part Number
C100-A10D-228-280
C120-A10D-228-280
C150-A10D-228-280
C180-A10D-228-280
C220-A10D-228-280
C240-A10D-228-280
C280-A10D-228-280
C320-A10D-228-280
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

100

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

120

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

150

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

180

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

220

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

240

100 Pieces Per Package

5 Pack(s)Available

10 Days or more

280

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

320

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Abrasive material Silicon carbide
Width(mm) 228 Length(mm) 280 Application (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair
Base Materials Awt Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support