(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alta Stick Sheet【20 Pieces Per Package】

Alta Stick Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Diamond
•Length (mm): 100
•Application: For mold polishing

Part Number

Configured Part Number is shown.

Part Number
SD1000-ASNC6-100-250
SD1000-ASNC10-100-250
SD1500-ASNC6-100-250
SD1500-ASNC10-100-250
SD2000-ASNC10-100-250
SD400-ASNC6-100-250
SD400-ASNC10-100-250
SD600-ASNC6-100-250
SD600-ASNC10-100-250
SD800-ASNC10-100-250
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Width
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10006

20 Pieces Per Package

1 Pack(s)Available

16 Days or more

100010

20 Pieces Per Package

1 Pack(s)Available

14 Days or more

15006

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

150010

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

200010

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

4006

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

40010

20 Pieces Per Package

1 Pack(s)Available

7 Days or more

6006

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

60010

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

80010

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Diamond
Length(mm) 100 Application For mold polishing Base Materials Non-Woven Fabric (Synthetic Paper)
Packaging Quantity(Sheets) 20

Additional Products in this Category

Tech Support