(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

CB Touch

CB Touch
  • Volume Discount

•Abrasive Grain: B
•Particle Size: 170
•Shape: 1A1
•Binding Agent: VP1
•Peripheral Speed (Maximum Peripheral Velocity Used) (m/s): 40

PDF

Part Number

Configured Part Number is shown.

Part Number
SCV0008
SCV0018
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(mm)
Thickness (T)
(mm)
Hole Diameter (H)
(mm)
Degree of Coupling
1 Piece(s)Available

19 Days or more

1801331.75(X layer = 5 mm)
1 Piece(s)Available

19 Days or more

2001550.8(X layer = 3 mm)

Loading...

  1. 1

Basic Information

Abrasive grain B Particle Size 170 Shape 1A1
Binding Agent VP1 Peripheral Speed (Maximum Peripheral Velocity Used)(m/s) 40

Additional Products in this Category

Tech Support