(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Vise 0-100 mm

Super Vise 0-100 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Recommended maximum load: 7kg
•Recommended Tightening Torque: 7Nm
•Weight: 1.1kg

Part Number

Configured Part Number is shown.

3R-292.3

Part Number
3R-292.3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

46 Days or more

Loading...

  1. 1

Basic Information

Product Type Vise Recommended maximum load 7kg Recommended tightening torque 7Nm
Weight 1.1kg

Please check the type/dimensions/specifications of the part 3R-292.3 in the Super Vise 0-100 mm series.

Additional Products in this Category

Tech Support