(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Drying Type Moisture Meter

Heat Drying Type Moisture Meter
  • Volume Discount

[Features]
· A heat drying type moisture meter, the new proposal for water content measurement.
· Display of moisture content from 0.001% up to 0.1% to suit the application.
· Equipped with mass sensor system SHS.
· High speeds / uniform heating: Uses a straight tube halogen lamp and a new SRA mechanism.
· Data communication software WinCT-Moisture: Included as standard with MS/MX.
· RS-232C interface: Equipped as standard.
· Heating temperature calibration (MS/MX only).
· Includes samples for confirming the accuracy of moisture content (excluding ML).

PDF

Part Number

Configured Part Number is shown.

MF-50

 
Part Number
MF-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Main applications Moisture Meter Type Main Body Capacity(g) 51
Minimum Display(g) 0.002 Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.)
Measurement Plate Dimensions (φ)(mm) 85 Printer Connection Function Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None
PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required Weight(kg) 6
Power Supply Power supply cable (standard accessory) % Minimum Display(%) 1

Additional Products in this Category

Tech Support