(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Scale Work Scale SH Series

Digital Scale Work Scale SH Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

· A weighing instrument that works on-site with easy operation.
[Features]
· 1/2,000 high resolution allows detailed measurement.
· Easily portable structure: With convenient handles on left and right.
· Low overall height: Easy loading and unloading with little vertical movement.
· A scale dish made of stainless steel (SUS304) (separately sold item: SJH-10).
· 2-power supply type: (sold separately: AC adapter AX-TB196/batteries).
[Applications]
· For packaging crops on farms.
· Processing sites in all kinds of factories such as food production.

Part Number

Configured Part Number is shown.

Part Number
SH-20K
SH-30K
SH-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(g)
Minimum Display
(g)
Capacity
(kg)
Weight
(kg)
1 Piece(s)Available

9 Days or more

2000010202.5
1 Piece(s)Available

8 Days or more

3000020302.5
1 Piece(s)Available

9 Days or more

10000.511.9

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 190
Measurement Plate Dimensions W(mm) 230 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None
Power Supply D Batteries x 4 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) % Minimum Display(%) 1

Additional Products in this Category

Tech Support