(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Right Angle Ruler JIS Class 1 Equivalent (Hardened)

Right Angle Ruler JIS Class 1 Equivalent (Hardened)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Stand With Speed Square
•Angle (°): 90
•Precision (mm): JIS B 7526
•Scale: Not Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AA-F50
AA-F75
AA-F100
AA-F150
AA-F200
AA-F250
AA-F300
Part NumberMinimum order quantityVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Nominal Dimensions
(mm)
Long Fragment Length
(mm)
Long side width
(mm)
Long side thickness
(mm)
Bottom Full Length
(mm)
Shorter Piece Width
(mm)
Shorter Piece Thickness
(mm)
Perpendicularity
(±mm)
1 Piece(s)Available

8 Days or more

503750501623716100.013
1 Piece(s)Available

8 Days or more

755075751625016100.014
1 Piece(s)Available

8 Days or more

10070100100202.57018120.015
1 Piece(s)Available

8 Days or more

15010015015024310022180.018
1 Piece(s)Available

8 Days or more

200130200200293.513026220.02
1 Piece(s)Available

8 Days or more

250165250250293.516526220.022
1 Piece(s)Available

8 Days or more

30020030030035420032270.025

Loading...

  1. 1

Basic Information

Product Type Square With Stand Accuracy(mm) JIS B 7526 Angle(°) 90
Scale NA

Additional Products in this Category

Tech Support