(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Outside Micrometer, Adjustable Anvils, MC

Micrometers - Outside Micrometer, Adjustable Anvils, MC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Special Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Dimension C (mm): 8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC104-1000
MC104-400
MC104-500
MC104-600
MC104-700
MC104-800
MC104-900
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
Maximum allowable error
(μm)
Reference rod
1 Piece(s)Available

8 Days or more

501~900~1000100957620925, 975 (mm) 2 pcs for each meter
1 Piece(s)Available

9 Days or more

201~500300–40040922411325, 375 (mm) 2 pcs for each meter
1 Piece(s)Available

9 Days or more

201~500400~50050927513425, 475 (mm) 2 pcs for each meter
1 Piece(s)Available

9 Days or more

501~500~60060932115525, 575 (mm) 2 pcs for each meter
1 Piece(s)Available

9 Days or more

501~600~70070937116625, 675 (mm) 2 pcs for each meter
1 Piece(s)Available

8 Days or more

501~700~80080942618725, 775 (mm) 2 pcs for each meter
1 Piece(s)Available

9 Days or more

501~800~90090947620825, 875 (mm) 2 pcs for each meter

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function NA
Output terminal for measuring data: with or without NA C(mm) 8 D(mm) 18
Specifications Adjustment Anvil: 25 mm X 1 Pc, 50 mm X 1 Pc included / Micrometer Head Stroke: 25 mm Minimum Read Value(mm) 0.01

Additional Products in this Category

Tech Support