(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Precision Stone Surface Plate (0 Grade Equivalent)

Precision Stone Surface Plate (0 Grade Equivalent)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Stone Surface Plate
•Material: Granite
•Main Body Option: Main Body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
G10100
G10150
G10200
G1520
G2020
G2525
G3030
G3045
G5050
G5075
G6060
G75100
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat surface precision
(µm)
Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(kg)
1 Piece(s)Available

9 Days or more

810001000150466
1 Piece(s)Available

9 Days or more

910001500200930
1 Piece(s)Available

9 Days or more

12100020002001240
1 Piece(s)Available

9 Days or more

3150200505
1 Piece(s)Available

9 Days or more

3200200507
1 Piece(s)Available

9 Days or more

32502507014
1 Piece(s)Available

9 Days or more

330030010029
1 Piece(s)Available

9 Days or more

330045010043
1 Piece(s)Available

9 Days or more

450050010079
1 Piece(s)Available

9 Days or more

5500750130152
1 Piece(s)Available

9 Days or more

5600600130146
1 Piece(s)Available

9 Days or more

77501000150350

Loading...

  1. 1

Basic Information

Product Type Stone Surface Plate Material Granite Main body: option Main Body

Additional Products in this Category

Tech Support